HUBBELL POWER SYSTEMS
Image of PSC205WTT Wide Transition Tray

Wide Transition Tray

Brand: Hubbell Power Systems

Catalog ID: PSC205WTT

Wide Transition Tray

Metal Splice Trays include a durable formed aluminum tray base.

  • Includes: Tray, Lid
  • Tray - Aluminum
  • Lid - Aluminum

General

Catalog Number

PSC205WTT

Style

Wide

UPC

096359641179

Dimensions

Dimensions

12.530 in x 5.200 in x 0.632 in

Height

0.632 in

Length

12.53 in

Weight

0.5 lb

Width

5.2 in

Logistics

Carton Quantity

12

Standard Package

1