HUBBELL POWER SYSTEMS
Image of PSC20536 Wide Tray 36 Single Fusion Splices

Wide Tray 36 Single Fusion Splices

Brand: Hubbell Power Systems

Catalog ID: PSC20536

Wide Tray 36 Single Fusion Splices

Metal Splice Trays include a durable formed aluminum tray base.

  • Includes: Tray, Lid, three 12 Position Single Fiber Splice Chips
  • Tray - Aluminum
  • Lid - Aluminum

General

Catalog Number

PSC20536

Single Fusion Splice Capacity - Maximum

36

Style

Wide

UPC

096359659327

Dimensions

Dimensions

12.530 in x 5.200 in x 0.320 in

Height

0.32 in

Length

12.53 in

Weight

0.4 lb

Width

5.2 in

Logistics

Carton Quantity

24

Standard Package

1