
Brand: Hubbell Power Systems
Catalog ID: PSC20548
Metal Splice Trays include a durable formed aluminum tray base.
Catalog Number
PSC20548
Single Fusion Splice Capacity - Maximum
48
Style
Wide
UPC
096359641193
Dimensions
12.500 in x 5.270 in x 0.352 in
Height
0.352 in
Length
12.5 in
Weight
0.4 lb
Width
5.27 in
Carton Quantity
24
Standard Package
1