
Brand: Hubbell Power Systems
Catalog ID: PSC20554
Metal Splice Trays include a durable formed aluminum tray base.
Catalog Number
PSC20554
Single Fusion Splice Capacity - Maximum
54
Style
Wide
UPC
096359659334
Dimensions
12.530 in x 5.200 in x 0.320 in
Height
0.32 in
Length
12.53 in
Weight
0.4 lb
Width
5.2 in
Carton Quantity
24
Standard Package
1