HUBBELL POWER SYSTEMS
Image of EM-4250-3SSO 3 Position Ground Block

3 Position Ground Block

Brand: EMC

Catalog ID: EM-4250-3SSO

Ground block, three screws, stainless steel oval point set screws. #8–32 mounting holes.

Can be mounted in terminals, cabinets, and enclosures to provide convenient means for connecting ground wires.

Grounding Control Panels

General

Catalog Number

EM-4250-3SSO

Dimensions

Dimensions

2.300 in x .375 in x 0.6375 in

Height

0.6375 in

Length

2.3 in

Weight

0.12 lb

Width

.375 in