HUBBELL POWER SYSTEMS
Image of EM-4201-5S 5 Position Ground Block
Buy America(n) Qualified

5 Position Ground Block

Brand: EMC

Catalog ID: EM-4201-5S

5-position ground block with screws. .219" mounting holes.

Can be mounted in terminals, cabinets, and enclosures to provide convenient means for connecting ground wires.

Grounding in remote sites, building entrance

General

Catalog Number

EM-4201-5S

Dimensions

Length

4 in

Length Threaded Area

0.5 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2025)