Brand: EMC
Catalog ID: EM-4250-8BCMP
Can be mounted in terminals, cabinets, and enclosures to provide convenient means for connecting ground wires.
Catalog Number
EM-4250-8BCMP
Dimensions
5.989 in x 1.290 in x 1.276 in
Height
1.276 in
Length
5.989 in
Weight
0.5 lb
Width
1.29 in