HUBBELL POWER SYSTEMS
Image of GB2005B GB2005B, Grounding Braid, 200A, 24", Use with GC-109 Clamp
Image of GB2005B GB2005B, Grounding Braid, 200A, 24", Use with GC-109 Clamp
Buy America(n) Qualified

GB2005B, Grounding Braid, 200A, 24", Use with GC-109 Clamp

Brand: ANDERSON

Catalog ID: GB2005B

Grounding Braid, 200A Flexible Cu Braid, Use with GC-109 Clamp.

Product details

General

Catalog Number

GB2005B

Connector Type

Braid

Material

Copper

Material - Ferrules

Copper

Number of Ground Braid Lug Holes

2

UPC

096359305309

UPC 14 Digit GTIN

009635930530922

Dimensions

Dimension - L Length Overall mm

610 mm

Dimension - Length Overall inch

24 in

Weight

1.666 lb

Electrical Ratings

Amperage Rating

200

Rating - Indoor Amperage

340 A

Rating - Outdoor Amperage

405 A

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certification - CSA Approved

N

Certification - cULus

N

Certification - ETL

N

Certification - UL Recognized

N

Certified Listed

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Pallet Quantity

960

Resources and downloads

Sales Drawings