HUBBELL POWER SYSTEMS
Image of PSC2080237 RPX® J-Hook Bolt Assembly

RPX® J-Hook Bolt Assembly

Brand: Chance

Catalog ID: PSC2080237

J-Hook Bolt Assembly can be used with the Hubbell HUBRPXSUS suspension clamp for securing PRX® cable.

  • 5/8" x 12" bolt length
  • Thread length is 6"
  • 1-3/4" eye opening
  • Includes 2" welded square washer
  • Assembled with 2" square washer and nut
  • Galvanized per ASTM A-153

General

Catalog Number

PSC2080237

UPC

096359730774

Dimensions

Length

16.5 in

Weight

1.84 lb

Logistics

Carton Quantity

25