HUBBELL POWER SYSTEMS
Image of 1CSM12 15° Communication Standoff Bracket, 12"

15° Communication Standoff Bracket, 12"

Brand: Chance

Catalog ID: 1CSM12

12" Medium Duty Fiberglass 15° Communication Standoff Bracket

  • End fitting designed for communication applications
  • 1.5" (medium duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are aluminum alloy

General

Catalog Number

1CSM12

Description - End Fitting

Communication clamp

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1300 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2100 lb

UPC

096359239321

Dimensions

Diameter - Rod / Tube

1.5 in

Dimensions

12 in x 1.44 in x 0.94 in

Distance From Pole

12 in

Height

0.94 in

Length

12 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

5.25 lb

Width

1.44 in

Electrical Ratings

Phase

1-Phase

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1300 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2100 lb

Logistics

Pallet Quantity

216

Standard Package

1