HUBBELL POWER SYSTEMS
BOLT, MACHINE, SQ HEAD, 5/8in x 2in, with TDG CORROSION PROTECTION
5/8 bolt, square head

BOLT, MACHINE, SQ HEAD, 5/8in x 2in, with TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: 8802TDG

Square head machine bolt, 5/8" diameter x 2" long with 1 1/2" thread length and cone point. Includes one square nut. Rated tensile strength is 12,400 lbs. Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements. Manufactured to be functional equivalent to ANSI C135.1.

  • Rated tensile strength is 12,400 lbs.
  • Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements
  • Manufactured to be functional equivalent to ANSI C135.1

General

Catalog Number

8802TDG

Coating

ArmorGalv™ Thermal Diffusion Galvanizing

Type

Machine Bolts

UPC

096359727859

Dimensions

Dimensions

2 in x 1 in x 1 in

Height

1 in

Length

2 in

Weight

0.34 lb

Width

1 in

Logistics

Pallet Quantity

6400