text.skipToContent text.skipToNavigation

Flat

WASHER, SQ FLAT, 1 1/16in HOLE, 4in SQ

By CHANCE Utility  
Catalog ID: PSC2050519
Square flat washer, 4" square x 1/4" thick with 1 1/16" diameter hole for 1" diameter bolt. Galvanized per ASTM A-153 or ASTM B695.

WASHER, SQ FLAT, 1-3/16in HOLE, 4in SQ

By CHANCE Utility  
Catalog ID: 6820
Square flat washer, 4" square x 1/2" thick with 1-3/16" diameter hole for 1-1/8" diameter bolt. Galvanized per ASTM A-153 or ASTM B695.

WASHER, SQ FLAT, 11/16in HOLE, 2 1/4in

By CHANCE Utility  
Catalog ID: BB214
Square flat cast washer, 2 1/4" square x 9/32" thick at boss, with 11/16" diameter hole for 5/8" diameter bolt. Manufactured in compliance with NEMA PH-10. Cast ductile iron material per ASTM A536. Galvanized per ASTM A-153.

WASHER, SQ FLAT, 11/16in HOLE, 2in SQ

By CHANCE Utility  
Catalog ID: 6812
Square flat washer, 2" square x 1/8" thick with 11/16" diameter hole for 5/8" diameter bolt. Manufactured in compliance with NEMA PH-10. Galvanized per ASTM A-153 or ASTM B695. RUS listed, d - Washers, flat

WASHER, SQ FLAT, 11/16in HOLE, 2in SQ, with TDG CORROSION PROTECTION

By CHANCE Utility  
Catalog ID: 6812TDG
Square flat washer, 2" square x 1/8" thick with 11/16" diameter hole for 5/8" diameter bolt. Manufactured to be functional equivalent with NEMA PH-10. Thermal Galvanized per ArmorGalv® requirements.

WASHER, SQ FLAT, 13/16in HOLE, 2 1/4in

By CHANCE Utility  
Catalog ID: BB214A
Square flat cast washer, 2 1/4" square x 9/32" thick at boss, with 13/16" diameter hole for 3/4" diameter bolt. Manufactured in compliance with NEMA PH-10. Cast ductile iron material per ASTM A536. Galvanized per ASTM A-153.

WASHER, SQ FLAT, 13/16in HOLE, 3in SQ

By CHANCE Utility  
Catalog ID: 6817
Square flat washer, 3" square x 1/4" thick with 13/16" diameter hole for 3/4" diameter bolt. Galvanized per ASTM A-153 or ASTM B695. RUS listed, d - Washers, flat

WASHER, SQ FLAT, 13/16in HOLE, 3in SQ

By CHANCE Utility  
Catalog ID: 6816
Square flat washer, 3" square x 3/16" thick with 13/16" diameter hole for 3/4" diameter bolt. Galvanized per ASTM A-153 or ASTM B695.

WASHER, SQ FLAT, 13/16in HOLE, 4in SQ

By CHANCE Utility  
Catalog ID: 681912
Square flat washer, 4" square x 1/2" thick with 13/16" diameter hole for 3/4" diameter bolt. Galvanized per ASTM A-153 or ASTM B695. RUS listed, d - Washers, flat

WASHER, SQ FLAT, 13/16in HOLE, 4in SQ

By CHANCE Utility  
Catalog ID: 6818
Square flat washer, 4" square x 3/16" thick with 13/16" diameter hole for 3/4" diameter bolt. Galvanized per ASTM A-153 or ASTM B695. RUS listed, d - Washers, flat

WASHER, SQ FLAT, 13/16in HOLE, 4in SQ, with TDG CORROSION PROTECTION

By CHANCE Utility  
Catalog ID: 6818TDG
Square flat washer, 4" square x 3/16" thick with 13/16" diameter hole for 3/4" diameter bolt. Thermal Galvanized per ArmorGalv® requirements.

WASHER, SQ FLAT, 15/16in HOLE, 3in SQ

By CHANCE Utility  
Catalog ID: PSC2050534
Square flat washer, 3" square x 1/4" thick with 15/16" diameter hole for 7/8" diameter bolt. Galvanized per ASTM A-153 or ASTM B695.

WASHER, SQ FLAT, 15/16in HOLE, 4in SQ

By CHANCE Utility  
Catalog ID: 6819
Square flat washer, 4" square x 1/4" thick with 15/16" diameter hole for 7/8" diameter bolt. Galvanized per ASTM A-153 or ASTM B695.

WASHER, SQ FLAT, 3/4in SIZE, 2 1/4in

By CHANCE Utility  
Catalog ID: 6814
Square flat washer, 2 1/4" square x 3/16" thick with 13/16" diameter hole for 3/4" diameter bolt. Manufactured in compliance with NEMA PH-10. Galvanized per ASTM A-153 or ASTM B695. RUS listed, d - Washers, flat

WASHER, SQ FLAT, 3/4in SIZE, 2 1/4in, with TDG CORROSION PROTECTION

By CHANCE Utility  
Catalog ID: 6814TDG
Square flat washer, 2 1/4" square x 3/16" thick with 13/16" diameter hole for 3/4" diameter bolt. Manufactured to be functional equivalent with NEMA PH-10. Thermal Galvanized per ArmorGalv® requirements.

WASHER, SQ FLAT, 5/8in SIZE, 2 1/4in

By CHANCE Utility  
Catalog ID: 6813
Square flat washer, 2 1/4" square x 3/16" thick with 11/16" diameter hole for 5/8" diameter bolt. Manufactured in compliance with NEMA PH-10. Galvanized per ASTM A-153 or ASTM B695. RUS listed, d - Washers, flat

WASHER, SQ FLAT, 5/8in SIZE, 2 1/4in, with TDG CORROSION PROTECTION

By CHANCE Utility  
Catalog ID: 6813TDG
Square flat washer, 2 1/4" square x 3/16" thick with 11/16" diameter hole for 5/8" diameter bolt. Manufactured to be functional equivalent with NEMA PH-10. Thermal Galvanized per ArmorGalv® requirements.

WASHER, SQ FLAT, 7/8in HOLE, 4in SQ

By CHANCE Utility  
Catalog ID: 681812
Square flat washer, 4" square x 1/4" thick with 7/8" diameter hole for 3/4" diameter bolt. Galvanized per ASTM A-153 or ASTM B695.

WASHER, SQ FLAT, 9/16in HOLE, 2in SQ

By CHANCE Utility  
Catalog ID: 6811
Square flat washer, 2" square x 1/8" thick with 9/16" diameter hole for 1/2" diameter bolt. Galvanized per ASTM A-153 or ASTM B695.

WASHER, SQ FLAT, 9/16in HOLE, 2in SQ, with TDG CORROSION PROTECTION

By CHANCE Utility  
Catalog ID: 6811TDG
Square flat washer, 2" square x 1/8" thick with 9/16" diameter hole for 1/2" diameter bolt. Thermal Galvanized per ArmorGalv® requirements.
Page 1 of 1