text.skipToContent text.skipToNavigation

Conduit Straps

STRAP KIT for 1in CONDUIT with TWO 1/2in x 1-1/4in BOLTS

By CHANCE Utility  
Catalog ID: CSTK1
Aluminum Conduit Bracket Strap, used with T-Slot shapes to secure conduit to pole. Supplied with two 1/2" x 1 1/4" hex head bolts, lockwashers and hex nuts.

STRAP KIT for 1-1/2in CONDUIT with TWO 1/2in x 1-1/4in BOLTS

By CHANCE Utility  
Catalog ID: CSTK15
Aluminum Conduit Bracket Strap, used with T-Slot shapes to secure conduit to pole. Supplied with two 1/2" x 1 1/4" hex head bolts, lockwashers and hex nuts.

STRAP KIT for 1-1/2in CONDUIT with TWO 1/2in x 2in BOLTS

By CHANCE Utility  
Catalog ID: CSTK152HHMB
Aluminum Conduit Bracket Strap, used with T-Slot shapes to secure conduit to pole. Supplied with two 1/2" x 2" hex head bolts, lockwashers and hex nuts.

STRAP KIT for 2in CONDUIT with TWO 1/2in x 1-1/4in BOLTS

By CHANCE Utility  
Catalog ID: CSTK2
Aluminum Conduit Bracket Strap, used with T-Slot shapes to secure conduit to pole. Supplied with two 1/2" x 1 1/4" hex head bolts, lockwashers and hex nuts.

STRAP for 2in CONDUIT with TWO 9/16in HOLES

By CHANCE Utility  
Catalog ID: CST2
Aluminum Conduit Bracket Strap, bolts not included.

STRAP KIT for 2-1/2in CONDUIT with TWO 1/2in x 1-1/4in BOLTS

By CHANCE Utility  
Catalog ID: CSTK25
Aluminum Conduit Bracket Strap, used with T-Slot shapes to secure conduit to pole. Supplied with two 1/2" x 1 1/4" hex head bolts, lockwashers and hex nuts.

STRAP KIT for 3in CONDUIT with TWO 1/2in x 1-1/4in BOLTS

By CHANCE Utility  
Catalog ID: CSTK3
Aluminum Conduit Bracket Strap, used with T-Slot shapes to secure conduit to pole. Supplied with two 1/2" x 1 1/4" hex head bolts, lockwashers and hex nuts.

STRAP for 3in CONDUIT with TWO 9/16in HOLES

By CHANCE Utility  
Catalog ID: CST3
Aluminum Conduit Bracket Strap, bolts not included.

STRAP KIT for 3-1/2in CONDUIT with TWO 1/2in x 1-1/4in BOLTS

By CHANCE Utility  
Catalog ID: CSTK35
Aluminum Conduit Bracket Strap, used with T-Slot shapes to secure conduit to pole. Supplied with two 1/2" x 1 1/4" hex head bolts, lockwashers and hex nuts.

STRAP KIT for 4in CONDUIT with TWO 1/2in x 1-1/4in BOLTS

By CHANCE Utility  
Catalog ID: CSTK4
Aluminum Conduit Bracket Strap, used with T-Slot shapes to secure conduit to pole. Supplied with two 1/2" x 1 1/4" hex head bolts, lockwashers and hex nuts.

STRAP for 4in CONDUIT with TWO 9/16in HOLES

By CHANCE Utility  
Catalog ID: CST4
Aluminum Conduit Bracket Strap, bolts not included.

STRAP KIT for 5in CONDUIT with TWO 1/2in x 1-1/4in BOLTS

By CHANCE Utility  
Catalog ID: CSTK5
Aluminum Conduit Bracket Strap, used with T-Slot shapes to secure conduit to pole. Supplied with two 1/2" x 1 1/4" hex head bolts, lockwashers and hex nuts.

STRAP for 5in CONDUIT with TWO 9/16in HOLES

By CHANCE Utility  
Catalog ID: CST5
Aluminum Conduit Bracket Strap, bolts not included.

STRAP KIT for 6in CONDUIT with TWO 1/2in x 1-1/4in BOLTS

By CHANCE Utility  
Catalog ID: CSTK6
Aluminum Conduit Bracket Strap, used with T-Slot shapes to secure conduit to pole. Supplied with two 1/2" x 1 1/4" hex head bolts, lockwashers and hex nuts.
Page 1 of 1