
Brand: Hubbell Power Systems
Catalog ID: F08090002C009
Polymer concrete valve boxes provide the strength and durability of precast concrete at a fraction of the weight with easy access to standard size shutoff valves. The durable polymer concrete construction offers 20k load rating for non-deliberate traffic applications when used as an assembly.
Catalog Number
F08090002C009
Heated?
No
Insulated?
No
Material
Polymer Concrete
Dimensions
8.875 in x 8.875 in x 2 in
Height
2 in
Length
8.875 in
Weight
10 lb
Width
8.875 in
Heated?
No
Packaging Type
Pallet