HUBBELL POWER SYSTEMS
Image of EM-2051 "Ultrabond" Bonding Braid & Web
Image of EM-2051 "Ultrabond" Bonding Braid & Web
Buy America(n) Qualified

"Ultrabond" Bonding Braid & Web

Brand: EMC

Catalog ID: EM-2051

#6 AWG braided copper wire with factory-installed eyelets with arms, solder-connected, 3" spacing, hole diameter 1⁄4"

Bonding Braid for Rehab of pedestals and aerial closures. Provides Bond when using heat shrinkable material. Gas-tight crimp maximizes conductivity by reducing cold flow and corrosion.

# 6 AWG Tinned Braid with eyelet can be cut into any desired length

Product details

General

Catalog Number

EM-2051

Material

Copper

Dimensions

Dimensions

25 ft x .735 in x .140 in

Height

.140 in

Length

25 ft

Weight

.47 lb

Width

.735 in

Conductor Related

Conductor Size

#6 AWG

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Resources and downloads