HUBBELL POWER SYSTEMS
Image of EM-2088 "Ultrabond" Bonding Braid w/5/16 eyelets
Image of EM-2088 "Ultrabond" Bonding Braid w/5/16 eyelets

"Ultrabond" Bonding Braid w/5/16 eyelets

Brand: EMC

Catalog ID: EM-2088

#6 AWG braided tinned copper wire with factory-installed eyelets, 3" spacing, hole diameter 5⁄16".

Bonding Braid for Rehab of pedestals and aerial closures. Provides Bond when using heat shrinkable material. Gas-tight crimp maximizes conductivity by reducing cold flow and corrosion.

# 6 AWG Tinned Braid with eyelet can be cut into any desired length

Product details

General

Catalog Number

EM-2088

Dimensions

Dimensions

25 ft x .735 in x .150 in

Height

.150 in

Length

25 ft

Weight

3.14 lb

Width

.735 in

Resources and downloads