HUBBELL POWER SYSTEMS
Image of EM-2080 "Ultrabond II" Bonding Braid

"Ultrabond II" Bonding Braid

Brand: EMC

Catalog ID: EM-2080

#6 AWG braided tinned copper wire with factory-installed eyelets with integral arms, 3" spacing, hole diameter 1⁄4"

Grounding & Bonding Braid for pedestals and aerial closures. Provides Bond when using heat shrinkable material. Provides bond when using closures not equipped with bonding harnesses

# 6 AWG Tinned Braid with eyelet with arms will not become loose, can be cut into any desired length

General

Catalog Number

EM-2080

Material

Copper

Dimensions

Dimensions

25 ft x .735 in x .140 in

Height

.140 in

Length

25 ft

Weight

.65 lb

Width

.735 in