
Brand: Chance
Catalog ID: 630002P
Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.
Application
Anchor/Pile Installation
Catalog Number
630002P
EU RoHS Indicator
No
Material Type
Non-Standard
Type
Anchor/Pile Installation Tools
UPC
096359227366
Dimensions
1.250 in x 1.000 in x 1.000 in
Height
1 in
Length
1.25 in
Width
1 in
EU RoHS Indicator
No