
Brand: Chance
Catalog ID: C3030982
Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.
Application
Anchor/Pile Installation
Catalog Number
C3030982
Coating
Painted
Color Code
Red
Drive Wrench Anchor Type
EU RoHS Indicator
No
Material Type
Non-Standard
Torque Rating
15000 ft-lbs
Type
Anchor/Pile Installation Tools
UPC
096359015413
Dimension Inside
1.54 in
Dimensions
42.000 in x 2.500 in x 2.500 in
Height
2.5 in
Length
42 in
Outside Dimension
2.44 in
Weight
33.516 lb
Width
2.5 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Standard Package
1