text.skipToContent text.skipToNavigation

Anchor, Tool, Drive End Wrench, Yellow Band, rated 10,000 ft-lbs, 7ft long

by CHANCE Utility 

Catalog ID: C3031064

1.5" X 7' Drive End Wrench.

  • The Anchor Drive End Wrench transmits the torque from the Kelly bar of the digger to the hub of the Power-Installed Screw Anchor
  • A complete tool system consists of: kelly bar adapter, torque indicator, locking dog assembly and drive end wrench.

Product Details

General

Application Anchor/Pile Installation
Coating Painted
Color Code Yellow
Drive Wrench Anchor Type
  • 8,000 Ft Lbs Tough One (Large Hub)
  • 6,000 Ft Lbs Pisa 6
  • 7,000 Ft Lbs Pisa 8
EU RoHS Indicator No
Torque Rating 10000 ft-lbs
Type Anchor/Pile Installation Tools
UPC 096359015574

Dimensions

Dimension Inside 1.54 in
Length 84.000 in
Outside Dimension 2.44 in
Weight 54.880 lb

Logistics

Standard Package 1

Resources/Downloads

Videos

CHANCE Pisa Drive Tools (VI0633E)

CHANCE Tough One and PISA Anchor Installation (VI0645E)