Brand: Chance
Catalog ID: P3020002P
Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.
Application
Anchor/Pile Installation
Catalog Number
P3020002P
Material Type
Standard
Style
Expanding and Tamping Head
Type
Anchor/Pile Installation Tools
UPC
096359127161
Dimensions
12.000 in x 4.000 in x 4.000 in
Height
4 in
Length
12 in
Width
4 in
Standard Package
1