HUBBELL POWER SYSTEMS
Image of P1300007P Locking Dog Ring (only)

Locking Dog Ring (only)

Brand: Chance

Catalog ID: P1300007P

Locking Dog Ring (only)

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

Ring used with Locking Dog Assembly C3030069HD & C3030981

General

Application

Anchor/Pile Installation

Catalog Number

P1300007P

Coating

Painted

EU RoHS Indicator

No

Type

Anchor/Pile Installation Tools

UPC

096359121282

Dimensions

Dimensions

0.200 in x 0.200 in x 2.250 in

Height

2.25 in

Length

0.2 in

Weight

0.166 lb

Width

0.2 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Standard Package

1