
Brand: Chance
Catalog ID: P3030043P
Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.
Application
Anchor/Pile Installation
Catalog Number
P3030043P
EU RoHS Indicator
No
Type
Anchor/Pile Installation Tools
UPC
096359127215
Dimensions
2.300 in x 2.300 in x 2.500 in
Height
2.5 in
Length
2.3 in
Weight
1.8 lb
Width
2.3 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No