HUBBELL POWER SYSTEMS
Anchor, Cross-Plate, 16in galvanized fits 5/8,3/4in rod
Image of X16G Anchor, Cross-Plate, 16in galvanized fits 5/8,3/4in rod

Anchor, Cross-Plate, 16in galvanized fits 5/8,3/4in rod

Brand: Chance

Catalog ID: X16G

Cross-Plate Anchor Galvanized for 16" (406 mm) Hole used with 0.625" (15.9 mm) or 0.75" (19.1 mm) Diameter Rod.

The Chance Cross-Plate anchor is made for installation in holes drilled by power diggers or dug with backhoe. . Because the size of the hole does not affect holding capacity, the hole can be dug by the same auger that is used to dig the pole holes ontransmission projects. Cross-Plate anchors are installed in a diagonal bored hole which is undercut so the anchor is at right angles to the guy. A rod trench is either cut with a trenching tool or drilled with a small power auger. Both anchor and rod trenchshould be refilled and tamped.

  • Cross-plate anchors are designed to be installed against side of hole. Rod trench is required to align rod with guy load.
  • Hot dipped galvanized per ASTM A153
  • Nut retainer on bottom of anchor holds nut in place during installation

General

Application

Earth Tension Anchoring

Catalog Number

X16G

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material Type

Standard

Type

Earth Tension Anchors

UPC

096359066484

Dimensions

Anchor Hole Size

16 in

Area

150 in²

Dimensions

13.500 in x 13.500 in x 3.000 in

Height

3 in

Length

13.5 in

Rod Diameter - Order Separately

  • 0.625 in
  • 0.75 in

Weight

10.613 lb

Width

13.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

162

Standard Package

6