text.skipToContent text.skipToNavigation

Anchor, Disk Rod, 3/4X 10ft Twineye

By CHANCE Utility 

Catalog ID: C2000057AW

By CHANCE Utility
Catalog ID:  C2000057AW
Corrosion-Resistant Disk Anchor Protected Rod 0.75" (19.1 mm) Diameter Rod, 10' (3048 mm) long with Twineye. Cap Nut and fiber washer is attached.

Forged eye Disk Anchor rods are galvanized, dipped in protective paint and include plastic sleeve, flanged cap nut and fiber washer . The anchor rod's flanged cast cap nut is large and heavy for greater protection. The heat-shrink sleeve over the galvanized anchor rod helps prevent moisture from going down the rod. The insulating washer is plastic-reinforced thermoset material for better load-bearing properties.

  • Thimbleye®, Twineye® and Tripleye® drop forged eye distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading,kinking, or bending.
  • Hot dipped galvanized per ASTM A153, Black asphalt paint applied over galvanizing, plastic tube assembled on rod
  • Includes Fiber Washer and Cap nut
  • Rods used with round Disk Anchors
Add to List

More Options

Product Details

General

Application Earth Tension Anchoring
Coating Galvanized, ASTM A-153, Black Paint, Plastic Tube
Eyenut Style Twineye
Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength 23000 lb
Type Corrosion-Resistant Anchor Parts
UPC 096359614821

Dimensions

Length 120.000 in
Rod Diameter 0.750 in
Weight 19.590 lb

Logistics

Standard Package 1

Resources and Downloads