text.skipToContent text.skipToNavigation

Rod, Anchor Extension, 1-1/4in X 2ft Tripleye

By CHANCE Utility 

Catalog ID: 4022

By CHANCE Utility
Catalog ID:  4022
Expanding/Cross-Plate Anchor Rod Extension 1.25" (31.7 mm) Diameter Rod, 2' (609 mm) long with Tripleye and with 1" (25.4 mm) clevis bolt.
  • The clevis bolt of the anchor rod extension attaches to the eye of anchor to move the guy deadend above ground level
  • Each rod includes high-strength bolt and nut
  • Hot dipped galvanized per ASTM A153
Add to List

More Options

Product Details

General

Application Earth Tension Anchoring
Coating Galvanized, ASTM A-153
EU RoHS Indicator No
Eyenut Style Tripleye
Type Anchor Rod
UPC 096359468226

Dimensions

Length 24.000 in
Rod Diameter 1.250 in
Weight 14.151 lb

Logistics

Pallet Quantity 100
Standard Package 1

Resources and Downloads