HUBBELL POWER SYSTEMS
HPS_PPHID_19419
HPS_PPHID_19419
play
play

Anchor, Extension, SS5, X 10ft

Brand:

Chance

Catalog ID:

12658

Square Shaft (SS 5) Extension 10' long (3048 mm).

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section (sold separately), Extension Shaft, and the Guy Adapter (sold separately).

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque
  • Bolt and nut are assembled to extension at the factory

Product details

General

Application

Helical Anchoring

Catalog Number

12658

Coating

Galvanized, ASTM A-153

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

70000 lb.

Torque Rating

5500 ft-lbs

Type

Anchor Extensions

UPC

096359068662

Dimensions

Dimensions

120.000 in x 3.625 in x 2.500 in

Height

2.5 in

Length

120 in

Weight

76.44 lb

Width

3.625 in

Certifications And Compliance

RUS Listed Reference

z - Anchors, Power-installed screw

Logistics

Pallet Quantity

30

Standard Package

1

Resources and downloads

Specifications

Catalogs

Sales Drawings

Videos

play
CHANCE Square Shaft Anchor Tools Selection Process
play
CHANCE Square Shaft Anchor Installation