
Brand: Chance
Catalog ID: C1101295
The ROCK-IT™ lead section by Hubbell Power Systems is an innovative solution to help penetrate thin rocky layers without pre-drilling. The single carbide tip design was developed after site testing of several rock anchor configurations to provide an economical, yet proven solution to reach load-bearing depths.
Application
Helical Anchoring
Catalog Number
C1101295
Coating
Galvanized, ASTM A-153
Number of Helices
2
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
100000 lb.
Torque Rating
10500 ft-lbs
Type
Lead Sections
UPC
096359706588
Anchor Helix Diameter(s)
6 in - 8 in
Dimensions
36.000 in x 8.000 in x 8.000 in
Height
8 in
Length
36 in
Weight
42.5 lb
Width
8 in
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
100000 lb.
Number of Helices
2
Standard Package
1