HUBBELL POWER SYSTEMS
Image of C1101294 Anchor, Lead, SS175, 8/10 X 5ft Rock-It

Anchor, Lead, SS175, 8/10 X 5ft Rock-It

Brand: Chance

Catalog ID: C1101294

Square Shaft (SS 175) Lead Section 5' (1524 mm) long with 8" (203 mm) - 10" (254 mm) Helices.

The ROCK-IT™ lead section by Hubbell Power Systems is an innovative solution to help penetrate thin rocky layers without pre-drilling. The single carbide tip design was developed after site testing of several rock anchor configurations to provide an economical, yet proven solution to reach load-bearing depths.

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

General

Application

Helical Anchoring

Catalog Number

C1101294

Coating

Galvanized, ASTM A-153

Number of Helices

2

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

100000 lb.

Torque Rating

10500 ft-lbs

Type

Lead Sections

UPC

096359726807

Dimensions

Anchor Helix Diameter(s)

8 in - 10 in

Dimensions

60.000 in x 10.000 in x 10.000 in

Height

10 in

Length

60 in

Weight

75 lb

Width

10 in

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

100000 lb.

Configuration

Number of Helices

2

Logistics

Standard Package

1