HUBBELL POWER SYSTEMS
Image of 402 Anchor, No Wrench, Extension, x 72in Tripleye
Buy America(n) Qualified

Anchor, No Wrench, Extension, x 72in Tripleye

Brand: Chance

Catalog ID: 402

No-Wrench Extension 6' (1829 mm) long Tripleye.

Chance No-Wrench Screw Anchors may be installed by hand or machine. The THIMBLEYE® eye or TRIPLEYE® eye on the rod has a large opening to admit a turning bar for screwing the anchor down. The eye will also fit into an adapter available from most hole-boringmachine manufacturers so the anchor may be powerinstalled. The No-Wrench Screw Anchor consists of a drop-forged steel THIMBLEYE® eye or TRIPLEYE® eye rod welded to a steel helix. The entire anchor is hot-dip galvanized for long resistance to rust.

  • The 402 anchor rod extension is used with during installation of No-Wrench anchors to allow the anchor to be driven to greater depth to reach firmer soil.
  • Hot dipped galvanized per ASTM A153