HUBBELL POWER SYSTEMS
Image of 012904 DISCONTINUED - Anchor, PISA 4, 2-8in, 1in threads
Discontinued
Buy America(n) Qualified

DISCONTINUED - Anchor, PISA 4, 2-8in, 1in threads

Brand: Chance

Catalog ID: 012904

Replaced by: E1021636

DISCONTINUED - Standard Strength Anchor Helix.- 4,000 Ft Lbs ( 5,424 N-M), two 8" (203 mm) Helices for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Chance Standard-Strength 4,000 foot-pound anchors have curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation. These anchors are available in single and twin-helix designs. The same installing wrench installs Standard and Mid-Strength anchors as well as TOUGH ONE® C10252- - series anchors.

  • Replaced by E1021636
  • Installed with Chance anchor wrench C1021583
  • Anchor has curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint

General

Application

Helical Anchoring

Catalog Number

012904

Coating

Painted

EU RoHS Indicator

No

Material Type

Non-Standard

Number of Helices

2

Torque Rating

4000 ft-lbs

Type

Anchor Helix

UPC

096359208358

Dimensions

Anchor Helix Diameter(s)

8 in - 8 in

Anchor Hub Size

1.375 in

Dimensions

8.000 in x 8.000 in x 26.000 in

Height

26 in

Length

8 in

Rod Diameter

  • 0.75
  • 1 in

Weight

22.275 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Buy America Compliant (All status valid till December 2025)

EU RoHS Indicator

No

Configuration

Number of Helices

2

Logistics

Pallet Quantity

30

Standard Package

1