HUBBELL POWER SYSTEMS
Image of C1025005 Anchor, Tough One, 10in,10,000 ft-lb rating, 2.5in hub,1in threads.

Anchor, Tough One, 10in,10,000 ft-lb rating, 2.5in hub,1in threads.

Brand: Chance

Catalog ID: C1025005

Tough One Anchor Helix, 10,000 Ft Lbs (10,848 N-M), 10" (254 mm) Helix for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Tough One anchors give users high-strength anchor capability in all soils. You get a better anchor at an economical price. The anchor’s sloped lead point improves penetration and helps soil flow from below the hub to above the anchor. The system consists of a screw anchor, anchor rod and installation tooling.

  • Installed with Chance anchor wrench C3031064 or C3030983
  • The anchor's sloped lead point improves penetration and helps soil flow from below the hub to above the anchor.
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint

General

Application

Helical Anchoring

Catalog Number

C1025005

Coating

Painted

Material Type

Standard

Number of Helices

1

Torque Rating

10000 ft-lbs

Type

Anchor Helix

UPC

096359008668

Dimensions

Anchor Helix Diameter(s)

10 in

Anchor Hub Size

2.5 in

Dimensions

10.000 in x 10.000 in x 7.500 in

Height

7.5 in

Length

10 in

Rod Diameter

  • 0.75
  • 1 in

Weight

13.985 lb

Width

10 in

Configuration

Number of Helices

1

Logistics

Pallet Quantity

144

Standard Package

4