HUBBELL POWER SYSTEMS
Image of C1025207 DISCONTINUED - Anchor, Tough One, 14in, 8,000 ft-lb rating, 2.25in hub,1in threads
Discontinued
Buy America(n) Qualified

DISCONTINUED - Anchor, Tough One, 14in, 8,000 ft-lb rating, 2.25in hub,1in threads

Brand: Chance

Catalog ID: C1025207

Replaced by: C1025203

DISCONTINUED - Tough One Anchor Helix, 8,000 Ft Lbs (10,848 N-M), 14" (355 mm) Helix for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Replaced by C1025203, Tough One Anchor Helix, 10,000 Ft Lbs, 14" Helix for use with 0.75" or 1" Rod.

  • Replaced by C1025203
  • The anchor's sloped lead point improves penetration and helps soil flow from below the hub to above the anchor.
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint