HUBBELL POWER SYSTEMS
Image of C1025208 Anchor, Tough One, 8in, 10,000 ft-lb, 5/8in threads
Buy America(n) Qualified

Anchor, Tough One, 8in, 10,000 ft-lb, 5/8in threads

Brand: Chance

Catalog ID: C1025208

Tough One Anchor Helix, 10,000 Ft Lbs (10,848 N-M), 8" (203 mm) Helix for use with 0.625" (15.9 mm) Rod.

Tough One anchors give users high-strength anchor capability in all soils. You get a better anchor at an economical price. The anchor’s sloped lead point improves penetration and helps soil flow from below the hub to above the anchor. The system consists of a screw anchor, anchor rod and installation tooling.

  • Installed with Chance anchor wrench C1021583
  • The anchor's sloped lead point improves penetration and helps soil flow from below the hub to above the anchor.
  • 5/8" threads to fit 5/8" diameter Pisa rod
  • Anchors are painted with a black paint

General

Application

Helical Anchoring

Catalog Number

C1025208

Coating

Painted

Material Type

Standard

Number of Helices

1

Torque Rating

10000 ft-lbs

Type

Anchor Helix

UPC

096359008859

Dimensions

Anchor Helix Diameter(s)

8 in

Anchor Hub Size

2.25 in

Dimensions

8.000 in x 8.000 in x 7.500 in

Height

7.5 in

Length

8 in

Rod Diameter

0.625 in

Weight

9.98 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Configuration

Number of Helices

1

Logistics

Pallet Quantity

192

Standard Package

4