Anchor, PISA Rod, 1in X 3.5ft 50kip rating, 1in threads

Brand:

Chance

Catalog ID:

C1021987

High strength Pisa anchor rod 1" (25.4 mm) diameter, 3' 6" (1067 mm) long.

Chance PISA rods are designed to be used with Tough One and PISA screw anchors. Both ends have a forged hex to allow the rod to be tightened to the anchor and the eyenut. The 5/8" diameter rods have 5/8" diameter threads; 3/4" and 1" diameter rods have 1" threads. Anchors and eyenuts have either 5/8" threads or 1" threads. Rods are galvanized in accordance with ASTM A153. Anchor rods are available without the eyenut or with various styles of eyenuts assembled to the rod at the factory.

  • Hot forged hex collar provides strong connection to anchor and eye
  • Hot dipped galvanized per ASTM A153
  • Rods used with PISA® Power Installed Screw Anchors
  • Cannot be used with Expanding and Plate Anchors

Product details

General

Application
Helical Anchoring
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
50000 lb.
Type
Power Installed Screw Anchor (PISA)
UPC
096359008484

Dimensions

Length
42 in
Rod Diameter
1 in
Weight
8.918 lb

Logistics

Pallet Quantity
50
Standard Package
5

Resources and downloads

Specifications

Catalogs

Installation Manuals

Videos

play
CHANCE Pisa Drive Tools (VI0633E)
play
CHANCE Tough One and PISA Anchor Installation (VI0645E)