HPS_ID_12334P_2_PRODIMAGE
HPS_ID_12334P_2_PRODIMAGE
play
play

Anchor, PISA Rod, 3/4in X 3.5ft, 1in threads

Brand:

Chance

Catalog ID:

12634P

Pisa anchor rod 0.75" (19.1 mm) diameter, 3' 6" (1067 mm) long.

Chance PISA rods are designed to be used with Tough One and PISA screw anchors. Both ends have a forged hex to allow the rod to be tightened to the anchor and the eyenut. The 5/8" diameter rods have 5/8" diameter threads; 3/4" and 1" diameter rods have 1" threads. Anchors and eyenuts have either 5/8" threads or 1" threads. Rods are galvanized in accordance with ASTM A153. Anchor rods are available without the eyenut or with various styles of eyenuts assembled to the rod at the factory.

  • Hot forged hex collar provides strong connection to anchor and eye
  • Hot dipped galvanized per ASTM A153
  • Rods used with PISA® Power Installed Screw Anchors
  • Cannot be used with Expanding and Plate Anchors

Product details

General

Application
Helical Anchoring
Coating
Galvanized, ASTM A-153
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
23000 lb.
Type
Power Installed Screw Anchor (PISA)
UPC
096359068457

Dimensions

Length
42 in
Rod Diameter
0.75 in
Weight
5.88 lb

Logistics

Pallet Quantity
50
Standard Package
5

Resources and downloads

Catalogs

Installation Manuals

Videos

play
CHANCE Pisa Drive Tools (VI0633E)
play
CHANCE Tough One and PISA Anchor Installation (VI0645E)