HUBBELL POWER SYSTEMS
Image of E1020043 Anchor, PISA Rod, 5/8in X 7ft Twineye, 5/8in threads
Buy America(n) Qualified

Anchor, PISA Rod, 5/8in X 7ft Twineye, 5/8in threads

Brand: Chance

Catalog ID: E1020043

Pisa anchor rod 0.625" (15.9 mm) diameter, 7' (2134 mm) long with Twineye.

Chance PISA rods are designed to be used with Tough One and PISA screw anchors. Both ends have a forged hex to allow the rod to be tightened to the anchor and the eyenut. The 5/8" diameter rods have 5/8" diameter threads; 3/4" and 1" diameter rods have 1" threads. Anchors and eyenuts have either 5/8" threads or 1" threads. Rods are galvanized in accordance with ASTM A153. Anchor rods are available without the eyenut or with various styles of eyenuts assembled to the rod at the factory.

  • Hot forged hex collar provides strong connection to anchor and eye
  • Hot dipped galvanized per ASTM A153
  • Eyenut assembled to rod
  • Rods used with PISA® Power Installed Screw Anchors
  • Cannot be used with Expanding and Plate Anchors