text.skipToContent text.skipToNavigation

Anchor Rod

Anchor, PISA Rod, 5/8in X 3.5ft, 5/8in threads

By CHANCE Utility  
Catalog ID: 12336P
0.625" (15.9 mm) diameter, 3' 6" (1067 mm) long.

Anchor, PISA Rod, 5/8in X 7ft, 5/8in threads

By CHANCE Utility  
Catalog ID: 12332P
0.625" (15.9 mm) diameter, 7' (2134 mm) long.

Anchor, PISA Rod, 3/4in X 3.5ft, 1in threads

By CHANCE Utility  
Catalog ID: 12634P
0.75" (19.1 mm) diameter, 3' 6" (1067 mm) long.

Anchor, PISA Rod, 3/4in X 7ft, 1in threads

By CHANCE Utility  
Catalog ID: 12632P
0.75" (19.1 mm) diameter, 7' (2134 mm) long.

Anchor, PISA Rod, 1in X 3.5ft, 1in threads

By CHANCE Utility  
Catalog ID: 12338P
1" (25.4 mm) diameter, 3' 6" (1067 mm) long.

Anchor, PISA Rod, 1in X 7ft, 1in threads

By CHANCE Utility  
Catalog ID: 12334P
1" (25.4 mm) diameter, 7' (2134 mm) long.

Anchor, PISA Rod, 1in X 7ft 50 kip rating, 1in threads

By CHANCE Utility  
Catalog ID: C1021986
High strength 1" (25.4 mm) diameter, 7' (2134 mm) long.

Anchor, PISA Rod, 1in X 3.5ft 50kip rating, 1in threads

By CHANCE Utility  
Catalog ID: C1021987
High strength 1" (25.4 mm) diameter, 3' 6" (1067 mm) long.

Anchor, PISA Rod, 1in X 3.5ft corrosion protection, 1in threads

By CHANCE Utility  
Catalog ID: C1022061
Protected 1" (25.4 mm) diameter, 3' 6" (1067 mm) long.

Anchor, PISA Rod, 1in X 7ft corrosion protection, 1in threads

By CHANCE Utility  
Catalog ID: C1021996
Protected 1" (25.4 mm) diameter, 7' (2134 mm) long.

Anchor, PISA Rod, 5/8in X 3.5ft Thimbleye, 5/8in threads

By CHANCE Utility  
Catalog ID: E1020031
0.625" (15.9 mm) diameter, 3' 6" (1067 mm) long with Thimbleye.

Anchor, PISA Rod, 5/8in X 3.5ft Tripleye, 5/8in threads

By CHANCE Utility  
Catalog ID: E1020047
0.625" (15.9 mm) diameter, 3' 6" (1067 mm) long with Tripleye.

Anchor, PISA Rod, 5/8in X 7ft Thimbleye, 5/8in threads

By CHANCE Utility  
Catalog ID: E1020035
0.625" (15.9 mm) diameter, 7' (2134 mm) long with Thimbleye.

Anchor, PISA Rod, 5/8in X 7ft Twineye, 5/8in threads

By CHANCE Utility  
Catalog ID: E1020043
0.625" (15.9 mm) diameter, 7' (2134 mm) long with Twineye.

Anchor, PISA Rod, 5/8in X 7ft Tripleye, 5/8in threads

By CHANCE Utility  
Catalog ID: E1020051
0.625" (15.9 mm) diameter, 7' (2134 mm) long with Tripleye.

Anchor, PISA Rod, 3/4X 3.5ft Thimbleye, 1in threads

By CHANCE Utility  
Catalog ID: E1020032
0.75" (19.1 mm) diameter, 3' 6" (1067 mm) long with Thimbleye.

Anchor, PISA Rod, 3/4X 3.5ft Twineye, 1in threads

By CHANCE Utility  
Catalog ID: E1020040
0.75" (19.1 mm) diameter, 3' 6" (1067 mm) long with Twineye.

Anchor, PISA Rod, 3/4in X 7ft Thimbleye, 1in threads

By CHANCE Utility  
Catalog ID: E1020036
0.75" (19.1 mm) diameter, 7' (2134 mm) long with Thimbleye.

Anchor, PISA Rod, 3/4in X 7ft Twineye, 1in threads

By CHANCE Utility  
Catalog ID: E1020044
0.75" (19.1 mm) diameter, 7' (2134 mm) long with Twineye.

Anchor, PISA Rod, 3/4in X 7ft Tripleye, 1in threads

By CHANCE Utility  
Catalog ID: E1020052
0.75" (19.1 mm) diameter, 7' (2134 mm) long with Tripleye.

Anchor, PISA Rod, 1in X 3.5ft Twineye, 1in threads

By CHANCE Utility  
Catalog ID: E1020041
1" (25.4 mm) diameter, 3' 6" (1067 mm) long with Twineye.

Anchor, PISA Rod, 1in X 3.5ft Tripleye, 1in threads

By CHANCE Utility  
Catalog ID: E1020049
1" (25.4 mm) diameter, 3' 6" (1067 mm) long with Tripleye.

Anchor, PISA Rod, 1in X 7ft Thimbleye, 1in threads

By CHANCE Utility  
Catalog ID: E1020037
1" (25.4 mm) diameter, 7' (2134 mm) long with Thimbleye.

Anchor, PISA Rod, 1in X 7ft Twineye, 1in threads

By CHANCE Utility  
Catalog ID: E1020045
1" (25.4 mm) diameter, 7' (2134 mm) long with Twineye.

Anchor, PISA Rod, 1in X 7ft Tripleye, 1in threads

By CHANCE Utility  
Catalog ID: E1020053
1" (25.4 mm) diameter, 7' (2134 mm) long with Tripleye.

Anchor, PISA Rod, Extension w/coupler, 5/8in X 3.5ft, 5/8in threads

By CHANCE Utility  
Catalog ID: 12249A
0.625" (15.9 mm) diameter, 3' 6" (1067 mm) long with coupling.

Anchor, PISA Rod, Extension w/coupler, 3/4in X 3.5ft, 1in threads

By CHANCE Utility  
Catalog ID: 12250A
0.75" (19.1 mm) diameter, 3' 6" (1067 mm) long with coupling.

Anchor, PISA Rod, Extension w/coupler,1in X 3.5ft, 1in threads

By CHANCE Utility  
Catalog ID: 12251A
1" (25.4 mm) diameter, 3' 6" (1067 mm) long with coupling.

Anchor, PISA Rod, Extension w/coupler, 1in X 7ft, 1in threads

By CHANCE Utility  
Catalog ID: 12255A
1" (25.4 mm) diameter, 7' (2134 mm) long with coupling.

Anchor, PISA Rod, Extension, 5/8in X 18in , 5/8in threads

By CHANCE Utility  
Catalog ID: T1022320
0.625" (15.9 mm) diameter, 18" (457 mm) long.
Page 1 of 2