HUBBELL POWER SYSTEMS
Image of 12247P Anchor, PISA Rod, Coupler 1in threads

Anchor, PISA Rod, Coupler 1in threads

Brand: Chance

Catalog ID: 12247P

Pisa anchor rod Coupling 3/4 & 1" (25.4 mm) diameter.

Chance PISA rod couplers allow two PISA rods to be connected to extend the length of the installed anchor.

  • Hot dipped galvanized per ASTM A153
  • Coupling fit 3/4" and 1" diameter Pisa rods that have 1" threads