HUBBELL POWER SYSTEMS
Image of 12245P Anchor, PISA Rod, Coupler 5/8in threads
Image of 12245P Anchor, PISA Rod, Coupler 5/8in threads
play
play

Anchor, PISA Rod, Coupler 5/8in threads

Brand:

Chance

Catalog ID:

12245P

Pisa anchor rod Coupling 0.625" (15.9 mm) diameter.

Chance PISA rod couplers allow two PISA rods to be connected to extend the length of the installed anchor.

  • Hot dipped galvanized per ASTM A153
  • Coupling fit 5/8" diameter Pisa rods

Product details

General

Application

Helical Anchoring

Catalog Number

12245P

Coating

Galvanized, ASTM A-153

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

16000 lb.

Type

Power Installed Screw Anchor (PISA)

UPC

096359068235

Dimensions

Rod Diameter

0.625 in

Weight

0.333 lb

Logistics

Pallet Quantity

4000

Standard Package

50

Resources and downloads

Specifications

Catalogs

Installation Manuals

Sales Drawings

Videos

play
CHANCE Pisa Drive Tools
play
CHANCE Tough One and PISA Anchor Installation