HUBBELL POWER SYSTEMS
Image of 12589 Anchor, PISA Nut, 5/8in threads, Twineye
Buy America(n) Qualified

Anchor, PISA Nut, 5/8in threads, Twineye

Brand: Chance

Catalog ID: 12589

Twineye eyenut configuration for 0.625" (15.9 mm) diameter Pisa Anchor Rod

Chance PISA eyenuts are designed to be used Chance PISA screw anchors. The eyenuts with 5/8" diameter threads are used with 5/8" diameter rods. The eyenuts with 1" threads are used with; 3/4" and 1" diameter rods. Rods are galvanized in accordance with ASTM A153. Eyenuts are availale in three configurations to be used with one, two or three guy wires.

  • For use with Pisa style anchor rods
  • Eyes are dropped forged for better strength and reliability
  • Hot dipped galvanized per ASTM A153
  • Not for use on 5/8" Machine Bolts

General

Application

Helical Anchoring

Catalog Number

12589

Coating

Galvanized, ASTM A-153

Eyenut Style

Twineye

Material Type

Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

16000 lb.

Type

Power Installed Screw Anchor (PISA)

UPC

096359068426

Dimensions

Dimensions

3.500 in x 2.500 in x 1.875 in

Height

1.875 in

Length

3.5 in

Rod Diameter

0.625 in

Weight

1.94 lb

Width

2.5 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

16000 lb.

Logistics

Pallet Quantity

960

Standard Package

25