
Brand: Chance
Catalog ID: C1100926
Chance Pole Bearing Plates are used to help prevent a direct buried pole from sinking in soft soils. The installation also helps prevent jacking or "walking" the structure out of the ground. Plate installs in the bottom of the pole hole and are used primarily on H-frame structures.
Application
Earth Tension Anchoring
Catalog Number
C1100926
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material Type
Non-Standard
Type
Pole Bearing Plate
UPC
096359491002
Area
90 in²
Dimensions
16.750 in x 6.375 in x 7.500 in
Height
7.5 in
Length
16.75 in
Weight
16.66 lb
Width
6.375 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
2
Pallet Quantity
64
Standard Package
1