HUBBELL POWER SYSTEMS
Image of C11009544 Plate, Pole Bearing, 4 plates 122 sq-in, no bolts or screws included
Image of C11009544 Plate, Pole Bearing, 4 plates 122 sq-in, no bolts or screws included

Plate, Pole Bearing, 4 plates 122 sq-in, no bolts or screws included

Brand:

Chance

Catalog ID:

C11009544

Bearing plate qty = 4, 122 sq in/plate.

Chance Pole Bearing Plates are used to help prevent a direct buried pole from sinking in soft soils. The installation also helps prevent jacking or "walking" the structure out of the ground. Plate installs in the bottom of the pole hole and are used primarily on H-frame structures.

  • Bearing plates are used at the bottom of poles to help prevent poles from sinking or being pushed up from water pressure
  • They are installed in pairs using 7/8” bolts
  • Hot dipped galvanized per ASTM A153

Product details

General

Application

Earth Tension Anchoring

Catalog Number

C11009544

Coating

Galvanized, ASTM A-153

Type

Pole Bearing Plate

Dimensions

Area

122 in²

Weight

80 lb

Logistics

Standard Package

1