HUBBELL POWER SYSTEMS
Image of R384 Anchor, Rock 1.75in X 84in 3/4in Rod
Buy America(n) Qualified

Anchor, Rock 1.75in X 84in 3/4in Rod

Brand: Chance

Catalog ID: R384

Expanding Rock Anchor 0.75" (19.1 mm) Diameter Rod, 84" (2134 mm) long with Tripleye.

This Rock Anchor expands and wedges against solid walls of rock. Once it is expanded, the harder the pull on the rod—the tighter it wedges. Wedges are made of malleable or ductile iron with a rust-resistant coating. Rod should be in line with the guy. Installation is quick and simple. Bore the hole with hand or power drill, making sure that the diameter of the hole is 1⁄4-inch larger than the diameter of the unexpanded anchor. Drop the anchor in the hole. Put a bar through the large eye of the anchor rod. Turn the rod until the anchor is firmly expanded against the sides of the hole.

  • Anchor expands and wedges against solid walls of rock
  • The large drop-forged Tripleye® rod holds up to three guy strands
  • Requires 2" diameter hole in competent rock a minimum depth of 12"
  • Hot dipped galvanized per ASTM A153