HUBBELL POWER SYSTEMS
PPHID-19403
PPHID-19403

Anchor, Rock, Grouted Rod 1-1/4in X 36in

Brand:

Chance

Catalog ID:

W1040004

Grouted Rock Anchor 1.25" (31.7 mm) Diameter Rod 3' (914 mm) long (Guy Adapter ordered separately).

The Chance Grouted Rock Anchor is designed to be used in situations where the soil is too rocky to use screw anchors, but the rock is fractured preventing the use of wedge style rock anchors. The forged knob on the end of the anchor along with any extension couplings provides the interference fit with the grout. The holding capacity of the anchor is dependent on the bond stress between the rock and the grout. The Grouted Rock anchor is designed to be used inline with the guy.

  • Used in situations where rock is fractured preventing the use of wedge style rock anchors.
  • RR, SS5 or SS150 Extensions are used to extend anchor.
  • Hot dipped galvanized per ASTM A153

Product details

General

Application

Earth Tension Anchoring

Catalog Number

W1040004

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5° of alignment with the guy load may significantly lower strength. Recommended minimum installation depth is 12" in solid rock.

Tensile Strength

70000 lb.

Type

Rock Anchors

UPC

096359482185

Dimensions

Anchor Hole Size

6 in

Length

36 in

Rod Diameter

1.25 in

Weight

17.6 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

40

Standard Package

1

Resources and downloads