HUBBELL POWER SYSTEMS
Heavy Duty Insulating Base
1

Heavy Duty Insulating Base

Brand: OHIO BRASS

Catalog ID: 2721453076

Heavy duty insulating base for arrester with mass greater than 420 lb (218 kg)

Insulating base for heavy duty applications used to isolate arrester from ground

  • Heavy duty insulating base kit for use with surge counters
  • High strength porcelain housing
  • May be used for arresters with mass greater than 420 lb (218 kg)

General

Catalog Number

2721453076

UPC

096359262091

Dimensions

Dimensions

10.313 in x 10.313 in x 13.750 in

Height

13.75 in

Length

10.313 in

Weight

38.56 lb

Width

10.313 in

Logistics

Carton Quantity

1