HUBBELL POWER SYSTEMS
1
* Representative image
1
play
play

PDV-65 Optima Arrester (29 kV MCOV, 7224 Hardware)

Brand: OHIO BRASS

Catalog ID: 2175797224

IEEE Normal Duty Class / IEC Distribution Medium Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Distribution

Bracket Type

NEMA 4x5 Crossarm Bracket

Cantilever Bending Strength - Max.

45 Nm

Catalog Number

2175797224

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359415862

Dimensions

Height

20.8 in

Stud Type

3/8-16

Electrical Ratings

Creep and Leakage Distance

46.2 in (1173 mm)

Current - Low Current Long Duration (LCLD) Test

75 A

Duty Cycle

36 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

119.3 kV

Maximum Discharge Voltage

  • 94.4 kV @ 1.5 kA
  • 100.5 kV @ 3 kA
  • 107.2 kV @ 5 kA
  • 120.7 kV @ 10 kA
  • 139.4 kV @ 20 kA
  • 202 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

84.5 kV

MCOV

29 kV

Pressure Relief Capability-Symmetrical rms (kA)

15

Time - Low Current Long Duration (LCLD) Test

2000 µs

Certifications And Compliance

Industry Standard(s)

IEC

Logistics

Pallet Quantity

64

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor
play
Hubbell Power Systems In Depth: Distribution Arresters