HUBBELL POWER SYSTEMS
1
* Representative image
1
play
play

PDV-65 Optima Arrester (29 kV MCOV, 7333 Hardware)

Brand: OHIO BRASS

Catalog ID: 2175797333

IEEE Normal Duty Class / IEC Distribution Medium Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Distribution

Bracket Type

Transformer Bracket

Cantilever Bending Strength - Max.

45 Nm

Catalog Number

2175797333

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

Dimensions

Height

20.8 in

Stud Type

3/8-16

Electrical Ratings

Creep and Leakage Distance

46.2 in (1173 mm)

Current - Low Current Long Duration (LCLD) Test

75 A

Duty Cycle

36 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

119.3 kV

Maximum Discharge Voltage

  • 94.4 kV @ 1.5 kA
  • 100.5 kV @ 3 kA
  • 107.2 kV @ 5 kA
  • 120.7 kV @ 10 kA
  • 139.4 kV @ 20 kA
  • 202 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

84.5 kV

MCOV

29 kV

Pressure Relief Capability-Symmetrical rms (kA)

15

Time - Low Current Long Duration (LCLD) Test

2000 µs

Certifications And Compliance

Industry Standard(s)

IEC

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor
play
Hubbell Power Systems In Depth: Distribution Arresters