HUBBELL POWER SYSTEMS
1
*Representative image
1
play
Hubbell Power Systems - Metal Oxide Varistor
play
Hubbell Power Systems In Depth: Distribution Arresters

PVI-LP Arrester (12.7 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: 2184137324

IEC Class Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • PVI-LP arresters comply with the latest revision of IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina

General

Application

Distribution

Bracket Type

NEMA 4x5 Crossarm Bracket

Catalog Number

2184137324

Color

Gray Housing

Material

ESPā„¢ Polymer Housing

Product Type

PVI-LP

Type

Station Low

Dimensions

Depth

4.25 in

Height

14.84 in

Stud Type

3/8-16

Width

7.13 in

Electrical Ratings

Current - Low Current Long Duration (LCLD) Test

550

Duty Cycle

15 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

42.9 kV

Maximum Discharge Voltage

  • 34.1 kV @ 1.5 kA
  • 36 kV @ 3 kA
  • 37.6 kV @ 5 kA
  • 40.6 kV @ 10 kA
  • 44.9 kV @ 20 kA
  • 50.6 kV @ 40 kA

MCOV

12.7 kV

Pressure Relief Capability-Symmetrical rms (kA)

40

Time - Low Current Long Duration (LCLD) Test

2000 µs

Withstand Voltage - Lightning Impulse

33.7

Withstand Voltage - Switching Impulse

52.8

Configuration

Bracket Type

NEMA 4x5 Crossarm Bracket