



Brand: OHIO BRASS
Catalog ID: 294015CCBI
Application
Distribution
Bracket Type
NEMA Crossarm Bracket
Catalog Number
294015CCBI
Color
Gray Housing
Material
ESP⢠Polymer Housing
Product Type
Distribution Medium
Type
Distribution
Depth
3.63 in
Height
11.938 in
Stud Type
M12
Width
3.63 in
Creep and Leakage Distance
25.5 in (648 mm)
Current - Low Current Long Duration (LCLD) Test
75A
Duty Cycle
18 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
59.7 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
42.2 kV
MCOV
15.3 kV
Pressure Relief Capability-Symmetrical rms (kA)
15
Time - Low Current Long Duration (LCLD) Test
2000 microsec
Withstand Voltage - 60 Hz Wet
59.5
Withstand Voltage - Lightning Impulse
103.1
Bracket Type
NEMA Crossarm Bracket